HUBBELL
Image of B5G16CG2 B5G16CG2 Flexible Copper Braid

B5G16CG2 Flexible Copper Braid

Brand: Burndy

Catalog ID: B5G16CG2

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B5G16CG2

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

5

Plated

Y

UPC

781810460603

UPC 14 Digit GTIN

00781810460603

Dimensions

Dimension - L Length Overall mm

419 mm

Dimension - Length Overall inch

16.50 in

Length

16.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Outdoor Amperage

1500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

270