text.skipToContent text.skipToNavigation

B775936L600

by Burndy 

Catalog ID: B775936L600

Flexible Copper Braid.

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules N
UPC 781810663257
UPC 12 Digit 7818106632577

Dimensions

Dimension - L Length Overall mm 15240
Dimension - Length Overall inch 600
Length 600 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings