
Brand: Burndy
Catalog ID: BB024L1200
Catalog Number
BB024L1200
Connector Type
Braid
Material
Copper
Material - Ferrules
N
UPC
781810078341
UPC 14 Digit GTIN
00781810078341
Dimension - L Length Overall mm
30480
Dimension - Length Overall inch
1200
Length
1200 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1