HUBBELL
Image of BB024L24D48G64 BB024L24D48G64 Flexible Copper Braid

BB024L24D48G64 Flexible Copper Braid

Brand: Burndy

Catalog ID: BB024L24D48G64

Tin plated copper braid with HYLUG™ 24.48"x0.50"x0.08".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB024L24D48G64

Connector Type

Braid

Material

Copper

UPC

781810646885

UPC 14 Digit GTIN

00781810646885

Dimensions

Dimension - L Length Overall mm

622

Dimension - Length Overall inch

24.48

Dimension - Width inch

0.5

Dimension - Width mm

13 mm

Dimensions

24.48 in x 0.5 in x 0.08 in

Height

0.08 in

Length

24.48 in

Width

0.5 in

Electrical Ratings

Amperage Rating

93 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Braid

Logistics

Minimum Pack Quantity

1