
Brand: Burndy
Catalog ID: BB024L6000
Catalog Number
BB024L6000
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810205143
UPC 14 Digit GTIN
00781810205143
Dimension - L Length Overall mm
152400
Dimension - Length Overall inch
6000
Length
6000 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1