HUBBELL
Image of BB048L18LT38 BB048L18LT38 Flexible Copper Braid
Image of BB048L18LT38 BB048L18LT38 Flexible Copper Braid
Buy America(n) Qualified

BB048L18LT38 Flexible Copper Braid

Brand: Burndy

Catalog ID: BB048L18LT38

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB048L18LT38

Connector Type

Braid

Material

Copper

Plated

Yes

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

781810674932

UPC 14 Digit GTIN

00781810674932

Dimensions

Dimension - L Length Overall mm

467.4

Dimension - Length Overall inch

18.75

Length

18.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

4800