
Brand: Burndy
Catalog ID: BB048L720
Catalog Number
BB048L720
Connector Type
Braid
Material
Copper
Plated
Y
UPC
781810163399
UPC 14 Digit GTIN
00781810163399
Dimension - L Length Overall mm
18288
Dimension - Length Overall inch
720
Length
720 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1