
Brand: Burndy
Catalog ID: BB067L5700
Catalog Number
BB067L5700
Connector Type
Braid
Material
Copper
Plated
Y
UPC
781810469880
UPC 14 Digit GTIN
00781810469880
Dimension - L Length Overall mm
144780
Dimension - Length Overall inch
5700
Length
5700 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1