
Brand: Burndy
Catalog ID: BB077L180
Catalog Number
BB077L180
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810249529
UPC 14 Digit GTIN
00781810249529
Dimension - L Length Overall mm
4572 mm
Dimension - Length Overall inch
180.00 in
Length
180 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
370