
Brand: Burndy
Catalog ID: BB077L288
Catalog Number
BB077L288
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810125731
UPC 14 Digit GTIN
00781810125731
Dimension - L Length Overall mm
7315 mm
Dimension - Length Overall inch
288 in
Length
288 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
720