Brand: Burndy
Catalog ID: BB077L480
Catalog Number
BB077L480
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810141199
UPC 14 Digit GTIN
00781810141199
Dimension - L Length Overall mm
12192 mm
Dimension - Length Overall inch
480 in
Length
480 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1