
Brand: Burndy
Catalog ID: BB077L60
Catalog Number
BB077L60
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810082782
UPC 14 Digit GTIN
00781810082782
Dimension - L Length Overall mm
1524 mm
Dimension - Length Overall inch
60 in
Length
60 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
296