Brand: Burndy
Catalog ID: BB077L600
Catalog Number
BB077L600
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810085936
UPC 14 Digit GTIN
00781810085936
Dimension - L Length Overall mm
15240 mm
Dimension - Length Overall inch
600 in
Length
600 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1