
Brand: Burndy
Catalog ID: BB077L720
Catalog Number
BB077L720
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810202722
UPC 14 Digit GTIN
00781810202722
Dimension - L Length Overall mm
18288 mm
Dimension - Length Overall inch
720 in
Length
720 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
720