Brand: Burndy
Catalog ID: BB100L18D70G21TN
Catalog Number
BB100L18D70G21TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
621945443679
UPC 14 Digit GTIN
00621945443679
Dimension - L Length Overall mm
450 mm
Dimension - Length Overall inch
17.7 in
Length
18.7 in
Amperage Rating
300 A
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250