Brand: Burndy
Catalog ID: BB100L32D48G21TN
Catalog Number
BB100L32D48G21TN
Connector Type
Braid
Material
Copper
UPC
621945443686
UPC 14 Digit GTIN
00621945443686
Dimension - L Length Overall mm
800 mm
Dimension - Length Overall inch
31.48 in
Length
32.48 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250