
Brand: Burndy
Catalog ID: BB100L56D12G21TN
Catalog Number
BB100L56D12G21TN
Connector Type
Braid
Material
Copper
Plated
Y
UPC
621945452749
UPC 14 Digit GTIN
00621945452749
Dimension - L Length Overall mm
1397 mm
Dimension - Length Overall inch
55 in
Length
56.12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
5
Pallet Quantity
1680