Brand: Burndy
Catalog ID: BB154L24
Catalog Number
BB154L24
Connector Type
Braid
Material
Copper
UPC
781810437957
UPC 14 Digit GTIN
00781810437957
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24 in
Length
24 in
Standards - RoHS Compliance Status
UI
Connector Type
Braid
Minimum Pack Quantity
1