text.skipToContent text.skipToNavigation

BB300L120

by Burndy 

Catalog ID: BB300L120

Flexible Copper Braid 120 inches long

Product Details

General

UPC 781810198889

Dimensions

Dimension - L Length Overall mm 3048 mm
Dimension - Length Overall inch 120 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads