Brand: Burndy
Catalog ID: BB300L144
Catalog Number
BB300L144
Connector Type
Braid
Material
Copper
UPC
781810205952
UPC 14 Digit GTIN
00781810205952
Dimension - L Length Overall mm
3658 mm
Dimension - Length Overall inch
144 in
Length
144 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1