
Brand: Burndy
Catalog ID: BD120TN
Catalog Number
BD120TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Tin Plated Copper
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
781810496404
UPC 14 Digit GTIN
00781810496404
Dimension - L Length Overall mm
305
Dimension - Length Overall inch
120
Dimension - Width inch
0.94
Dimension - Width mm
24 mm
Dimensions
120 in x 0.94 in x 0.13 in
Height
0.13 in
Length
120 in
Package Height
Package Length
Package Weight
Package Width
Width
0.94 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
3
Pallet Quantity
1