

Brand: Burndy
Catalog ID: BD182N
Catalog Number
BD182N
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
1
Plated
Yes
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810421161
UPC 14 Digit GTIN
00781810421161
Length
18 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
8400