
Brand: Burndy
Catalog ID: BD96N
Catalog Number
BD96N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
781810146040
UPC 14 Digit GTIN
00781810146040
Dimension - L Length Overall mm
2438 mm
Dimension - Length Overall inch
96.00 in
Dimensions
96 in x 0.94 in x 0.13 in
Height
0.13 in
Length
96 in
Width
0.94 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900