
Brand: Burndy
Catalog ID: BE12NSV
Catalog Number
BE12NSV
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810203422
UPC 14 Digit GTIN
00781810203422
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimensions
12 in x 1.5 in x 0.17 in
Height
0.17 in
Length
12 in
Width
1.5 in
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Minimum Pack Quantity
1