

Brand: Burndy
Catalog ID: BE13G154TN
Catalog Number
BE13G154TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810426340
UPC 14 Digit GTIN
00781810426340
Dimension - L Length Overall mm
330 mm
Dimension - Length Overall inch
13.00 in
Dimension - Width inch
1.5
Dimension - Width mm
38 mm
Dimensions
13 in x 1.5 in x 0.17 in
Height
0.17 in
Length
13 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.5 in
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1