
Brand: Burndy
Catalog ID: BF12N1TN
Catalog Number
BF12N1TN
Connector Type
Braid
Material
Copper
UPC
621945460591
UPC 14 Digit GTIN
00621945460591
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900