Brand: Burndy
Catalog ID: BF12T716
Catalog Number
BF12T716
Connector Type
Braid
Material
Copper
UPC
781810675151
UPC 14 Digit GTIN
00781810675151
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12 in
Length
12 in
Rating - Indoor Amperage
360 A
Rating - Outdoor Amperage
430 A
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250