
Brand: Burndy
Catalog ID: BF16G81W
Catalog Number
BF16G81W
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810478479
UPC 14 Digit GTIN
00781810478479
Dimension - L Length Overall mm
406 mm
Dimension - Length Overall inch
16.00 in
Length
16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
24
Pallet Quantity
1