HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BF182NTN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BF182NTN

Tin Plated Ferrules.

Product details

General

Catalog Number

BF182NTN

Connector Type

Braid

Material

Copper

UPC

621945178014

UPC 12 Digit

6219451780144

Dimensions

Length

18 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1