
Brand: Burndy
Catalog ID: BF36N1
Catalog Number
BF36N1
Connector Type
Braid
Material
Copper
UPC
781810538166
UPC 14 Digit GTIN
00781810538166
Dimension - D inch
1.25 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.19 in
Length
36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
360 A
Rating - Outdoor Amperage
430 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
100
Pallet Quantity
1