HUBBELL
Image of BF6T716 BF6T716 Flexible Copper Braid

BF6T716 Flexible Copper Braid

Brand: Burndy

Catalog ID: BF6T716

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BF6T716

Connector Type

Braid

Material

Copper

UPC

621945431577

UPC 14 Digit GTIN

00621945431577

Dimensions

Dimension - D inch

1.50 in

Dimension - Hole Size inch

0.50 in

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6 in

Dimension - N inch

0.75 in

Dimension - Pad Width inch

1.19 in

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Indoor Amperage

360 A

Rating - Outdoor Amperage

430 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1480