Brand: Burndy
Catalog ID: BG18NW
Catalog Number
BG18NW
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810277294
UPC 14 Digit GTIN
00781810277294
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Length
18 in
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1080