
Brand: Burndy
Catalog ID: BG25N
Catalog Number
BG25N
Connector Type
Braid
Material
Copper
UPC
781810370704
UPC 14 Digit GTIN
00781810370704
Dimension - L Length Overall mm
635 mm
Dimension - Length Overall inch
25.00 in
Dimensions
25 in x 1.5 in x 0.25 in
Height
0.25 in
Length
25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.5 in
Rating - Indoor Amperage
415 A
Rating - Outdoor Amperage
495 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Minimum Pack Quantity
1