
Brand: Burndy
Catalog ID: BG30
Catalog Number
BG30
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
N
UPC
781810201749
UPC 14 Digit GTIN
00781810201749
Dimension - L Length Overall mm
762 mm
Dimension - Length Overall inch
30.00 in
Length
30 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Minimum Pack Quantity
1