HUBBELL
Image of C2Y4/0L18D58CG1 C2Y4/0L18D58CG1 Rope Lay Braid

C2Y4/0L18D58CG1 Rope Lay Braid

Brand: Burndy

Catalog ID: C2Y4/0L18D58CG1

Rope Lay Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

C2Y4/0L18D58CG1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810460108

UPC 14 Digit GTIN

00781810460108

Dimensions

Dimension - L Length Overall mm

472 mm

Dimension - Length Overall inch

18.58 in

Length

18.58 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

10

Minimum Pack Quantity

60

Pallet Quantity

900