Brand: Burndy
Catalog ID: CBD18N
Catalog Number
CBD18N
Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810121450
UPC 14 Digit GTIN
00781810121450
Dimension - L Length Overall mm
2997 mm
Dimension - Length Overall inch
118.00 in
Length
18 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1