HUBBELL
Image of CY2/0L20G2 CY2/0L20G2 Rope Lay Braid

CY2/0L20G2 Rope Lay Braid

Brand: Burndy

Catalog ID: CY2/0L20G2

Rope Lay Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CY2/0L20G2

Connector Type

Braid

Material

Copper

UPC

621945447424

UPC 14 Digit GTIN

00621945447424

Dimensions

Dimension - L Length Overall mm

508

Dimension - Length Overall inch

20

Length

20 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.329 lb

Certifications And Compliance

Certification - CSA Approved

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

720