HUBBELL
Image of CY2CL42G12 CY2CL42G12 Flexible Rope Lay Copper Braid

CY2CL42G12 Flexible Rope Lay Copper Braid

Brand: Burndy

Catalog ID: CY2CL42G12

Flexible Rope Lay Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CY2CL42G12

UPC

621945464735

Dimensions

Dimension - L Length Overall mm

1067 mm

Dimension - Length Overall inch

42 in

Length

42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

1920