Brand: Burndy
Catalog ID: CY6CG13
Catalog Number
CY6CG13
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810102848
UPC 14 Digit GTIN
00781810102848
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18 in
Length
18 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
8400