HUBBELL
Image of CY6CL8D58G30 CY6CL8D58G30 Flexible Rope Lay Copper Braid

CY6CL8D58G30 Flexible Rope Lay Copper Braid

Brand: Burndy

Catalog ID: CY6CL8D58G30

Flexible Rope Lay Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CY6CL8D58G30

UPC

621945467286

Dimensions

Dimension - L Length Overall mm

218 mm

Dimension - Length Overall inch

8.58 in

Length

8.5 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

100

Pallet Quantity

1