
Brand: ANDERSON
Catalog ID: GC141G3
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC141G3
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Galvanized Steel
Material - Hardware
Galvanized Steel
Material Type
Non-Standard
UPC
096359306832
Weight
0.392 lb
Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.629 in
Conductor Diameter Range
0.629 - 0.813
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
12