
Brand: ANDERSON
Catalog ID: GC14101
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC14101
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359346494
Dimensions
1.563 in x 1.25 in x 2 in
Height
2 in
Length
1.563 in
Weight
0.4 lb
Width
1.25 in
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.419
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
5040