HUBBELL
Image of GAR1626 GAR1626, Mechanical Grounding Connector, Cable to Rod or Pipe
Buy America(n) Qualified

GAR1626, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1626

Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol)-2/0 AWG (Str), 1-1/4" Pipe, 1-3/8"-1-1/2" Rod, #11 Rebar, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR1626

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

204

UPC

781810233405

UPC 14 Digit GTIN

00781810233405

Dimensions

Dimension - B Length inch

1.88 in

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

1.66 in

Dimension - Width fraction

3 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Solid Size Range

4 AWG-3/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1/4 IPS IPS

Conductor - Copper Tube Std Size Range

1/4 IPS IPS

Conductor - Pipe or Round Tube Size Range

1-1/4 in

Conductor - Rebar Size

11

Conductor - Rebar Size Range

11

Conductor - Rod Size

1.380-1.66 in

Conductor - Rod Size Range

1 3/8 in-1 1/2 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

1500