BUR_GAR1829_PRODIMAGE
BUR_GAR1829_PRODIMAGE
BUR_GAR1829-1_PRODIMAGE
BUR_GAR1829-2_PRODIMAGE
BUR_GAR1829-3_PRODIMAGE

GAR174C, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR174C

Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 1-5 /8" to 1-7/8" Rod, 1-1/2" Pipe, Bright Dipped.

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Especially Good For Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts And Lockwashers, Permit Entire Connection To Be Buried In Ground Or Concrete Without Danger Of Corrosion, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial, Ground Rod Size: 1-5/8 - 1-7/8 IN, Tube (ips) Size: 1-1/2 IN, Installation Torque: 240 IN-LB, Width: 3-1/4 IN, Height: 4 IN

Product details

General

Application
For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb in
Material
Copper
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Bright Dipped
Sub Brand
MECHANICAL CONNECTOR
Type
GAR
U Bolt Type
268
UPC
781810234006
UPC 12 Digit
7818102340066

Dimensions

Dimension - B Length inch
2.31 in
Dimension - Height fraction
4
Dimension - Height inch
4.00 in
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Outside Diameter inch
1.90 in
Dimension - Width fraction
3-1/4 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm

Conductor Related

Conductor - Copper Solid Size
8 AWG
Conductor - Copper Solid Size Range
8-3
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
9 AWG - 4 AWG
Conductor - Copper Tube Std Size
1 1/2
Conductor - Copper Tube Std Size Range
1 1/2
Conductor - Pipe or Round Tube Size Range
1-1/2 in
Conductor - Rod Size
1.620-1.90 in
Conductor - Rod Size Range
1 5/8-1 7/8
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings