HUBBELL
GAR1829TN, Mech Ground Conn, Cable to Rod or Pipe, Tin Plate
Image of GAR1829TN GAR1829TN, Mech Ground Conn, Cable to Rod or Pipe, Tin Plate
Image of GAR1829TN GAR1829TN, Mech Ground Conn, Cable to Rod or Pipe, Tin Plate

GAR1829TN, Mech Ground Conn, Cable to Rod or Pipe, Tin Plate

Brand: Burndy

Catalog ID: GAR1829TN

Ground Clamp Copper Tin plated 2/0 AWG-250 kcmil Installation Torque Recommended Run in-lb 240 LB in.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1829TN

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb-in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Yes

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

U Bolt Type

310

UPC

781810079140

UPC 14 Digit GTIN

00781810079140

Dimensions

Dimension - B Length inch

2.75 in

Dimension - Height inch

4.50 in

Dimension - Height mm

114.3 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

2.38 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

250 Kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

2

Conductor - Copper Tube Std Size Range

2

Conductor - Pipe or Round Tube Size Range

2 in

Conductor - Rod Size

2 in-2.38 in

Conductor - Rod Size Range

2-2 1/4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb-in

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

1