text.skipToContent text.skipToNavigation

GAR2226W

by Burndy 

Catalog ID: GAR2226W

Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol)-2/0 AWG (Str), 4" Pipe, 4"-4-1/2" Rod, Tin Hot Dipped.

Product Details

General

Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated Y
Plating Type Tin - Hot Dipped
U Bolt Type 261
UPC 781810117217
UPC 12 Digit 7818101172177

Dimensions

Dimension - B Length inch 4.50 in
Dimension - Height inch 6.38 in
Dimension - L Length Overall mm 40 mm
Dimension - Length Overall inch 1.56 in
Dimension - Outside Diameter inch 4.50 in
Dimension - Width fraction 5-7/8 in
Dimension - Width inch 5.81 in
Dimension - Width mm 148 mm

Conductor Related

Conductor - Copper Solid Size 4;3;2;1;1/0;2/0;3/0
Conductor - Copper Solid Size Range 4 AWG-2/0 AWG
Conductor - Copper Str Size 5;4;3;2;1;1/0;2/0
Conductor - Copper Str Size Range 5-2/0
Conductor - Copper Tube Std Size 4;4 1/2
Conductor - Copper Tube Std Size Range 4-4 1/2
Conductor - Pipe or Round Tube Size 4 in
Conductor - Rod Size 4.0 - 4.5 in
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings