text.skipToContent text.skipToNavigation

GAR2426

By Burndy 

Catalog ID: GAR2426

By Burndy
Catalog ID:  GAR2426
Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 4" to 4-1/2" Rod, 4" Pipe, Bright Dipped.

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Especially Good For Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts And Lockwashers, Permit Entire Connection To Be Buried In Ground Or Concrete Without Danger Of Corrosion, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial, Tube (ips) Size: 5 IN, Ground Rod Size: 5 IN, Installation Torque: 240 IN-LB, Height: 7-3/4 IN, Width: 6-7/8 IN

Add to List

More Options

Where to Buy

Product Details

General

Application For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated N
Plating Type Bright Dipped
Sub Brand MECHANICAL CONNECTOR
Type GAR
U Bolt Type 422
UPC 781810237854
UPC 12 Digit 7818102378544

Dimensions

Dimension - B Length inch 4.50 in
Dimension - Height fraction 7-3/4 in
Dimension - Height inch 7.75 in
Dimension - L Length Overall mm 40 mm
Dimension - Length Overall inch 1.56 in
Dimension - Outside Diameter inch 5.56 in
Dimension - Width fraction 6-7/8 in
Dimension - Width inch 6.88 in
Dimension - Width mm 175 mm

Conductor Related

Conductor - Copper Solid Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Size Range 4 AWG-2/0 AWG
Conductor - Copper Str Size 5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range 5 AWG - 2/0 AWG
Conductor - Copper Tube Std Size 5 IPS IPS
Conductor - Copper Tube Std Size Range 5 IPS IPS
Conductor - Pipe or Round Tube Size 5 in
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1