HUBBELL
Image of G18102 Duckbill Ground Clamp, Type I-Class A-Grade 3, 0.574 in (14 mm) Jaw Opening

Duckbill Ground Clamp, Type I-Class A-Grade 3, 0.574 in (14 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: G18102

Duckbill Ground Clamp, Type I-Class A-Grade 3, 0.574" Jaw Opening

  • Duckbill Ground Clamp
  • Continuous Current 300A
  • Fault Current 27kA for 15 cycles or 20kA for 30 cycles
  • Main Line Range Max. 250kcmil str. CU or 4/0 ACSR (0.574")
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 2/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 3
  • Jaws Smooth
  • Ferrule Plain-Plug

General

Catalog Number

G18102

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

230 in-lbs

UPC

096359038122

Dimensions

Jaw Opening Size - Maximum

.574 in

Jaw Opening Size - Minimum

.162 in

Weight

1.264 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Grounding Wire Capacity Maximum

2/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 3

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

1600