HUBBELL
Image of HG37061 Mounted Duckbill Ground Clamp 6', Type II-Class B-Grade 4, 1.162" Jaw Opening

Mounted Duckbill Ground Clamp 6', Type II-Class B-Grade 4, 1.162" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: HG37061

Mounted Duckbill Ground Clamp 6', Type II-Class B-Grade 4, 1.162" Jaw Opening

  • Mounted Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current 34kA for 15 cycles or 25kA for 30 cycles
  • Main Line Range Max. 566kcmil CU or 900kcmil ACSR (1.162")
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type II, Class A, Grade 4
  • Jaws Smooth
  • Ferrule Plain-Plug