HUBBELL
Image of C6001757 Duckbill Ground Clamp, Type I-Class B-Grade 5, 2.5 in (63 mm) Jaw Opening

Duckbill Ground Clamp, Type I-Class B-Grade 5, 2.5 in (63 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6001757

Duckbill Ground Clamp, Type I-Class B-Grade 5, 2.5" Jaw Opening

  • Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 2.5"
  • Main Line Range Min. 0.75"
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 5
  • Jaws Smooth
  • Ferrule Threaded

General

Catalog Number

C6001757

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Jaw Type

Smooth Jaws

Material

Aluminum

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359023920

Dimensions

Jaw Opening Size - Maximum

2.5 in

Jaw Opening Size - Minimum

0.75 in

Thread Size

5/8-11 UNC

Weight

2.25 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Grd. Cable

Grounding Wire Capacity Minimum

#2 Grd. Cable

Certifications And Compliance

EU RoHS Indicator

No

Fault Current - ASTM Grade

Grade 5

Industry Standard(s)

ASTM

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb